IESNA:LM-63-2002
[TEST]P943240
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7C-850-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 80 CRI, 5000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]51531
TILT=NONE
182 -1 1 37 11 1 1 1.5 1.5 0
1 1 350.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
4700.7 4671.2 4609.6 4556 4542.6 4548 4564.1 4593.5 4620.3 4628.3
4631 4671.2 4754.2 4890.8 5118.5 5439.9 5831 6302.4 6905 7622.8
8437.1 9433.5 10641.4 12015.5 13494 15082.3 16606.3 17316.1 16276.9 12578
6843.4 1931.2 591.9 350.9 200.9 83 0
4700.7 4684.6 4620.3 4566.7 4553.4 4556 4572.1 4601.6 4625.7 4633.7
4639.1 4681.9 4762.3 4906.9 5129.2 5453.3 5849.7 6323.8 6942.5 7660.3
8501.4 9527.2 10783.4 12128 13633.3 15261.8 16753.7 17396.5 16113.5 12296.7
6524.7 1810.6 573.2 321.4 187.5 75 0
4700.7 4679.2 4617.6 4561.4 4537.3 4540 4548 4564.1 4574.8 4585.5
4601.6 4647.1 4732.8 4869.4 5094.4 5391.7 5772 6222 6803.2 7513
8399.6 9508.5 10810.2 12256.5 13756.5 15347.5 16850.1 17632.2 16681.3 13282.4
7885.3 2908.8 776.7 385.7 227.7 88.4 0
4700.7 4668.5 4609.6 4548 4515.9 4507.8 4513.2 4515.9 4515.9 4534.6
4561.4 4612.3 4698 4831.9 5024.8 5308.7 5686.3 6147 6728.2 7435.4
8394.2 9540.6 11003 12650.3 14337.7 15993 17538.4 18411.6 17929.5 15417.1
10585.2 5121.2 1542.8 562.5 273.2 85.7 0
4700.7 4668.5 4612.3 4548 4507.8 4499.8 4505.1 4505.1 4505.1 4526.6
4574.8 4620.3 4692.6 4807.8 4981.9 5244.4 5624.7 6098.8 6682.7 7427.3
8410.3 9720.1 11410.2 13411 15468 17310.8 18797.3 19740.1 19852.6 18567
14806.4 8905.8 3782 964.2 324.1 75 0
4700.7 4660.5 4604.2 4540 4497.1 4489.1 4497.1 4507.8 4507.8 4529.2
4580.1 4617.6 4673.9 4797.1 4981.9 5244.4 5614 6098.8 6693.4 7478.2
8504.1 9912.9 11803.9 14110 16451 18483.9 19973.1 21082 21762.3 21328.4
18486.6 12979.7 6216.7 1952.6 415.2 96.4 0
4700.7 4668.5 4609.6 4542.6 4499.8 4489.1 4494.4 4505.1 4505.1 4526.6
4574.8 4625.7 4698 4815.8 4998 5265.8 5640.8 6112.2 6701.5 7446.1
8429.1 9741.5 11439.6 13411 15446.6 17329.5 18883 19965.1 20109.7 18695.5
15146.6 9248.7 3634.6 937.5 270.5 72.3 0
4700.7 4673.9 4617.6 4550.7 4507.8 4497.1 4505.1 4513.2 4521.2 4542.6
4577.5 4633.7 4724.8 4861.4 5056.9 5327.4 5710.4 6176.5 6757.7 7486.2
8450.5 9666.5 11137 12741.3 14383.2 16041.2 17613.4 18494.6 17892 15537.6
10887.9 5233.7 1561.5 586.6 278.6 85.7 0
4700.7 4681.9 4623 4558.7 4523.9 4518.5 4529.2 4550.7 4569.4 4588.2
4612.3 4660.5 4754.2 4901.5 5121.2 5423.8 5801.5 6259.5 6832.7 7526.4
8404.9 9495.1 10772.7 12168.2 13625.2 15200.2 16748.3 17527.7 16708.1 13895.8
8779.9 3449.8 988.3 471.4 251.8 101.8 0
4700.7 4687.3 4625.7 4561.4 4531.9 4529.2 4548 4585.5 4617.6 4636.4
4655.1 4703.3 4791.7 4941.7 5172.1 5496.2 5892.6 6372 6961.3 7673.7
8498.7 9524.5 10705.7 12031.6 13440.4 15002 16488.5 17072.4 15968.9 12395.8
6792.5 2046.3 624.1 316.1 168.7 67 0
4700.7 4684.6 4625.7 4561.4 4531.9 4531.9 4550.7 4585.5 4620.3 4636.4
4652.5 4692.6 4783.7 4925.7 5153.3 5469.4 5863.1 6364 6955.9 7630.9
8442.4 9425.4 10601.3 11935.1 13279.7 14841.2 16359.9 17077.7 16145.6 12768.1
7234.5 2274 658.9 342.8 176.8 61.6 0
